IESNA:LM-63-2002
[TEST]P1390430
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-830-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 80CRI 3000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (28) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8776.3
TILT=NONE
28 -1 1 38 41 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
32.4 43.2 45.9 48.6 51.3 56.7 62.1 67.5 72.9 81.0 91.8 108.0 137.7 170.1 172.8 170.1 172.8 191.7 264.6 434.6 591.2 685.7 696.5 664.1 
650.6 472.4 383.3 329.3 299.7 270.0 240.3 202.5 129.6 59.4 24.3 2.7 0.0 0.0 
32.4 43.2 45.9 51.3 54.0 62.1 67.5 78.3 86.4 102.6 140.4 213.3 321.2 383.3 429.2 491.3 591.2 807.2 1322.8 2189.3 3193.6 3423.0 
3074.8 2580.8 2443.1 1962.6 1430.8 1015.0 699.2 496.7 353.6 267.3 126.9 67.5 24.3 2.7 0.0 0.0 
32.4 43.2 45.9 51.3 59.4 67.5 78.3 102.6 156.6 342.8 650.6 1033.9 1379.5 1762.8 2140.8 2548.4 3039.7 4038.5 6344.0 9108.3 
10644.4 10871.1 10455.4 10037.0 9899.3 9575.4 8968.0 7674.9 5391.0 3053.2 1471.3 564.2 175.5 89.1 29.7 2.7 0.0 0.0 
32.4 40.5 43.2 51.3 62.1 72.9 94.5 143.1 350.9 974.5 1714.2 2432.3 3193.6 3741.6 4346.3 4926.7 6020.0 8492.8 11675.6 
14599.2 15552.2 15830.2 15897.7 16243.3 16354.0 16459.2 15147.3 11961.8 9038.1 6281.9 4281.5 1244.5 348.2 99.9 21.6 2.7 0.0 
0.0 
32.4 37.8 43.2 51.3 62.1 75.6 102.6 199.8 607.4 1579.2 2742.8 3668.7 4403.0 5121.1 5998.4 6970.3 8730.4 12323.5 17344.7 
19890.4 20740.8 20908.1 21585.7 22311.9 22357.8 21564.1 18772.8 15101.4 11686.4 9513.3 6238.7 1932.9 637.1 135.0 27.0 2.7 0.0 
0.0 
32.4 35.1 40.5 48.6 62.1 75.6 110.7 216.0 791.0 2000.4 3285.4 4127.6 4856.5 5747.4 6735.4 7952.9 10182.8 14396.8 19628.5 
22133.7 23216.3 23821.0 24938.6 25486.6 25421.8 24117.9 20746.1 16521.3 13883.9 11327.4 6889.3 2702.3 861.2 132.3 27.0 0.0 
0.0 0.0 
32.4 32.4 37.8 45.9 59.4 72.9 99.9 199.8 683.0 1706.1 2786.0 3687.6 4354.4 5002.3 5844.6 6851.5 8525.2 11983.4 16904.7 
19574.5 20284.5 20438.4 20991.8 21553.3 21612.7 20676.0 17917.0 14553.3 11494.7 9251.4 6136.1 2011.2 869.3 180.9 24.3 0.0 0.0 
0.0 
32.4 32.4 37.8 45.9 56.7 70.2 89.1 145.8 404.9 996.1 1789.8 2532.2 3212.5 3695.7 4187.0 4745.8 5634.0 7988.0 11537.9 
14337.4 15255.2 15446.9 15517.1 15776.3 15897.7 15911.2 14456.2 11643.2 8708.8 6335.9 4289.6 1379.5 529.1 132.3 18.9 0.0 0.0 
0.0 
32.4 32.4 37.8 43.2 51.3 62.1 72.9 94.5 153.9 380.6 712.7 1104.1 1457.8 1776.3 2138.1 2524.1 2961.4 3987.3 6182.0 9210.9 
10679.5 10860.3 10363.6 9907.4 9764.3 9297.3 8592.7 6997.3 5048.2 3042.4 1557.6 631.7 210.6 99.9 29.7 0.0 0.0 0.0 
32.4 29.7 35.1 40.5 45.9 51.3 62.1 67.5 78.3 99.9 145.8 234.9 332.0 386.0 437.3 518.3 637.1 826.1 1266.1 2297.3 3371.8 3579.6 
3096.4 2537.6 2432.3 1841.1 1336.3 888.2 596.6 453.5 367.1 291.6 156.6 72.9 21.6 0.0 0.0 0.0 
32.4 29.7 32.4 37.8 43.2 48.6 54.0 59.4 64.8 72.9 83.7 102.6 137.7 170.1 170.1 167.4 175.5 191.7 240.3 434.6 680.3 739.7 666.8 583.1 
564.2 423.8 345.5 305.1 283.5 272.7 253.8 226.8 164.7 64.8 18.9 0.0 0.0 0.0 
32.4 29.7 32.4 35.1 40.5 45.9 48.6 54.0 54.0 59.4 64.8 72.9 78.3 94.5 99.9 97.2 86.4 83.7 86.4 89.1 91.8 102.6 118.8 132.3 132.3 153.9 
170.1 180.9 189.0 186.3 183.6 162.0 137.7 78.3 18.9 0.0 0.0 0.0 
32.4 27.0 29.7 32.4 35.1 37.8 40.5 40.5 40.5 43.2 43.2 45.9 48.6 48.6 48.6 51.3 51.3 54.0 51.3 48.6 48.6 48.6 48.6 48.6 51.3 59.4 
67.5 70.2 72.9 78.3 91.8 105.3 102.6 81.0 29.7 0.0 0.0 0.0 
32.4 27.0 27.0 29.7 29.7 29.7 32.4 32.4 32.4 32.4 32.4 35.1 32.4 32.4 32.4 32.4 32.4 32.4 35.1 35.1 37.8 37.8 37.8 40.5 40.5 45.9 
54.0 59.4 62.1 62.1 56.7 48.6 45.9 37.8 21.6 0.0 0.0 0.0 
32.4 24.3 24.3 24.3 24.3 27.0 24.3 24.3 24.3 24.3 24.3 24.3 24.3 24.3 21.6 21.6 21.6 21.6 21.6 18.9 21.6 24.3 29.7 32.4 32.4 35.1 32.4 27.0 24.3 18.9 16.2 13.5 8.1 2.7 0.0 
0.0 0.0 0.0 
32.4 24.3 21.6 21.6 21.6 21.6 21.6 18.9 18.9 18.9 16.2 16.2 13.5 13.5 10.8 10.8 8.1 10.8 13.5 16.2 13.5 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 24.3 21.6 21.6 18.9 18.9 18.9 16.2 16.2 13.5 10.8 8.1 5.4 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 21.6 18.9 18.9 16.2 16.2 16.2 13.5 13.5 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 21.6 18.9 16.2 13.5 13.5 10.8 10.8 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 21.6 16.2 13.5 10.8 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 16.2 13.5 10.8 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 16.2 13.5 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 16.2 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 13.5 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 13.5 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 18.9 13.5 10.8 8.1 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 21.6 16.2 13.5 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 24.3 18.9 16.2 13.5 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 29.7 24.3 21.6 18.9 16.2 13.5 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.4 35.1 32.4 29.7 27.0 24.3 21.6 18.9 16.2 10.8 8.1 5.4 5.4 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
32.4 37.8 35.1 32.4 29.7 27.0 27.0 24.3 18.9 16.2 10.8 10.8 8.1 8.1 5.4 5.4 5.4 2.7 2.7 2.7 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 0.0 
0.0 0.0 
32.4 40.5 37.8 35.1 32.4 32.4 29.7 27.0 24.3 18.9 16.2 13.5 10.8 10.8 8.1 8.1 8.1 5.4 5.4 5.4 5.4 5.4 5.4 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 5.4 5.4 
2.7 2.7 0.0 
32.4 43.2 40.5 37.8 37.8 35.1 35.1 35.1 29.7 27.0 21.6 18.9 18.9 16.2 13.5 13.5 10.8 10.8 10.8 10.8 10.8 8.1 8.1 8.1 5.4 5.4 5.4 5.4 5.4 5.4 5.4 8.1 8.1 8.1 
8.1 8.1 8.1 0.0 
32.4 43.2 40.5 40.5 40.5 37.8 37.8 37.8 35.1 32.4 29.7 24.3 21.6 21.6 18.9 18.9 16.2 16.2 16.2 16.2 13.5 10.8 10.8 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 
8.1 8.1 8.1 0.0 
32.4 40.5 37.8 37.8 37.8 37.8 37.8 37.8 37.8 32.4 29.7 27.0 27.0 24.3 24.3 21.6 21.6 21.6 21.6 18.9 18.9 16.2 13.5 10.8 10.8 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 
8.1 8.1 8.1 8.1 0.0 
32.4 40.5 37.8 37.8 35.1 35.1 35.1 32.4 32.4 32.4 29.7 29.7 29.7 27.0 27.0 27.0 27.0 27.0 29.7 32.4 29.7 24.3 21.6 18.9 18.9 16.2 16.2 13.5 13.5 
16.2 13.5 10.8 8.1 8.1 5.4 5.4 5.4 0.0 
32.4 37.8 37.8 35.1 35.1 35.1 35.1 35.1 32.4 32.4 32.4 32.4 32.4 32.4 32.4 35.1 35.1 35.1 35.1 35.1 35.1 37.8 43.2 48.6 51.3 51.3 
45.9 40.5 37.8 32.4 29.7 27.0 24.3 16.2 10.8 5.4 2.7 0.0 
32.4 40.5 37.8 37.8 37.8 37.8 40.5 37.8 37.8 37.8 40.5 40.5 40.5 40.5 40.5 43.2 43.2 45.9 45.9 48.6 48.6 51.3 51.3 54.0 54.0 59.4 
67.5 72.9 72.9 70.2 67.5 62.1 59.4 51.3 32.4 5.4 2.7 0.0 
32.4 40.5 43.2 43.2 43.2 45.9 45.9 48.6 48.6 48.6 51.3 54.0 54.0 54.0 56.7 59.4 62.1 64.8 62.1 59.4 56.7 59.4 59.4 62.1 64.8 75.6 
83.7 86.4 91.8 97.2 110.7 124.2 118.8 97.2 35.1 5.4 0.0 0.0 
32.4 43.2 45.9 45.9 48.6 54.0 56.7 59.4 62.1 67.5 72.9 78.3 86.4 99.9 108.0 102.6 97.2 94.5 94.5 99.9 102.6 113.4 143.1 151.2 153.9 170.1 
180.9 186.3 189.0 180.9 172.8 156.6 129.6 70.2 27.0 2.7 0.0 0.0 
32.4 43.2 45.9 48.6 51.3 56.7 62.1 67.5 72.9 81.0 91.8 108.0 137.7 170.1 172.8 170.1 172.8 191.7 264.6 434.6 591.2 685.7 696.5 664.1 
650.6 472.4 383.3 329.3 299.7 270.0 240.3 202.5 129.6 59.4 24.3 2.7 0.0 0.0 
